17.5.1 CVD Scan of Three Analog Inputs Using a Hardcoded Processing Sequence
In the following example, the ITC runs CVD on three analog inputs.
#include <xc.h>
// All pins CVD results.
long result[3];
int main(){
PLL1CONbits.ON = 1;
OSCCTRLbits.PLL1EN = 1;
while(OSCCTRLbits.PLL1RDY == 0);
PLL1DIVbits.PLLFBDIV = 100; // VCO = 800 MHz
PLL1DIVbits.PLLPRE = 1;
PLL1DIVbits.POSTDIV1 = 4;
PLL1DIVbits.POSTDIV2 = 1;
PLL1CONbits.DIVSWEN = 1;
while(PLL1CONbits.DIVSWEN == 1);
PLL1CONbits.NOSC = 1; // FRC
PLL1CONbits.OSWEN = 1;
while(PLL1CONbits.OSWEN == 1);
PLL1CONbits.FOUTSWEN = 1;
while(PLL1CONbits.FOUTSWEN == 1);
PLL1CONbits.PLLSWEN = 1;
while(PLL1CONbits.PLLSWEN == 1);
while(PLL1CONbits.CLKRDY == 0);
// CPU clock 200MHz
CLK1CONbits.ON = 1;
CLK1CONbits.NOSC = 5; // PLL1
CLK1CONbits.OSWEN = 1;
while(CLK1CONbits.OSWEN == 1);
while(CLK1CONbits.CLKRDY == 0);
// ADC (Generator 6) clock 200 MHz
CLK6CONbits.ON = 1;
CLK6CONbits.NOSC = 5; // PLL1
CLK6CONbits.OSWEN = 1;
while(CLK6CONbits.OSWEN == 1);
while(CLK6CONbits.CLKRDY == 0);
// Initialize ADC 3 for operation with ITC
AD3CH5CON1bits.MODE = 0; // single conversion
AD3CH5CON1bits.IRQSEL = 0; // each conversion interrupt
AD3CH5CON1bits.PINSEL = 5; // AD3AN5 is connected to CVD capacitors array
AD3CH5CON1bits.NINSEL = 0; // VSS
AD3CH5CON1bits.SAMC = 0; // small balance time
AD3CH5CON1bits.TRG1SRC = 12; // trigger for ITC
AD3CONbits.ON = 1; // enable ADC 3
while (AD3ONbits.ADRDY == 0); // wait for ready
// List 0 will be processed by hardware sequence number 1 (CVD)
ITCLS0SEQbits.DATASEQ = 1;
// Each sequence will be executed 8 times per record
ITCLS0SEQbits.ACCCNT = 8-1;
ITCLS0SEQbits.ACCMODE = 1; // back to back
// Set CVD capacitor to 17.5 pF (maximum)
ITCCON1bits.CVDEN = 1;
ITCLS0SEQbits.CVDCAP = 7;
// AN pins are grounded (LAT = 0) when idle
TRISAbits.TRISA0 = 0; //AN0
TRISAbits.TRISA1 = 0; //AN1
TRISAbits.TRISA2 = 0; //AN2
// Assign AN pins to the records
ITCREC0bits.PIN0 = 0; // AN0 pin
ITCREC0bits.PIN1 = 1; // AN1 pin
ITCREC1bits.PIN2 = 2; // AN2 pin
// Set timers for the acquisition sequences (A and B are used only)
ITCLS0TMRbits.TMRA = 16; // charge/discharge
ITCLS0TMRbits.TMRB = 32; // balance
// One trigger scans all records.
// One interrupt is generated after scan
ITCLS0CONbits.MODE = 5;
ITCLS0CONbits.WM = 0; // always write to ITCRES registers
ITCCON2bits.TMRPR = 0xffff; // maximum period of internal timer
ITCLS0CONbits.TRGSRC = 7; // internal timer trigger
ITCLS0CONbits.RECCNT = 3; // 3 records are in list 0
ITCLS0CONbits.TRGEN = 1; // trigger enable
ITCCON1bits.SIGN = 1; // signed format is required for CVD
ITCCON1bits.ON = 1; // enable ADC 2
while(ITCSTATbits.DRDY == 0);
while(1){ // scan in infinite loop
_ITCIF = 0; // clear ITC interrupt flag
while(_ITCIF == 0); // wait for the scan is done
// store the results
result[0] = ITCRES0;
result[1] = ITCRES1;
result[2] = ITCRES2;
}
return 1;
}