8.1.1 Interfacing in I²C Mode
Ten Flexible Serial Communication Controller (FLEXCOM) interfaces configurable in TWI mode, and one TWI interface, are available on the SAM9X60D1G-I/LZB.
FLEXCOM offers several serial communication protocols that are managed by the USART, SPI and TWI submodules.
The Two-Wire Interface (TWI) can interconnect with external components on a unique two-wire bus, made up of one clock line and one data line with speeds of up to 400 Kbits/s in Fast mode and up to 3.4 Mbits/s in High-Speed Client mode only, based on a byte-oriented transfer format.
It can be used with any Two-Wire Interface bus Serial EEPROM and I²C-compatible devices, such as a Real-Time Clock (RTC), a dot matrix/graphic LCD controller or a temperature sensor. The TWI is programmable as a host or a client with sequential or single-byte access. Multiple host capability is supported.
Interface Instance | IO Set | Pin No. | PIO | Pin Name | Comment |
---|---|---|---|---|---|
FLEXCOM0 | 1 | 21 | PA0 | FLEXCOM0_IO0_TWD_PA0 | No external pull-up needed. Already integrated in the SAM9X60D1G-I/LZB. |
22 | PA1 | FLEXCOM0_IO1_TWCK_PA1 | |||
FLEXCOM1 | 1 | 73 | PA5 | FLEXCOM1_IO0 | External pull-up needed in case the FLEXCOM interface is used as an I²C/TWI interface. |
74 | PA6 | FLEXCOM1_IO1 | |||
FLEXCOM2 | 1 | 32 | PA7 | FLEXCOM2_IO0 | |
33 | PA8 | FLEXCOM2_IO1 | |||
FLEXCOM3 | 1 | 120 | PC22 | FLEXCOM3_IO0 | |
121 | PC23 | FLEXCOM3_IO1 | |||
FLEXCOM4 | 1 | 145 | PA12 | FLEXCOM4_IO0 | |
144 | PA11 | FLEXCOM4_IO1 | |||
FLEXCOM5 | 1, 2 | 35 | PA22 | FLEXCOM5_IO0 | |
36 | PA21 | FLEXCOM5_IO1 | |||
FLEXCOM6 | 1 | 80 | PA30 | FLEXCOM6_IO0 | |
79 | PA31 | FLEXCOM6_IO1 | |||
FLEXCOM7 | 1 | 92 | PC0 | FLEXCOM7_IO0 | |
93 | PC1 | FLEXCOM7_IO1 | |||
FLEXCOM9 | 1 | 102 | PC8 | FLEXCOM9_IO0 | |
104 | PC9 | FLEXCOM9_IO1 | |||
FLEXCOM10 | 1 | 111 | PC16 | FLEXCOM10_IO0 | External pull-up needed in case the FLEXCOM interface is used as an I²C/TWI interface. |
112 | PC17 | FLEXCOM10_IO1 | |||
FLEXCOM11 | 1 | 64 | PB19 | FLEXCOM11_IO0 | |
60 | PB20 | FLEXCOM11_IO1 | |||
FLEXCOM12 | 1 | 61 | PB21 | FLEXCOM12_IO0 | |
62 | PB22 | FLEXCOM12_IO1 |