8.1.2 Interfacing in UART Mode
Ten FLEXCOM interfaces configurable in UART mode are available on the SAM9X60D1G-I/LZB.
FLEXCOM offers several serial communication protocols that are managed by the USART, SPI and TWI submodules.
Interface Instance | IO Set | Pin No. | PIO | Pin Name |
---|---|---|---|---|
FLEXCOM1 | 1 | 73 | PA5 | FLEXCOM1_IO0 |
74 | PA6 | FLEXCOM1_IO1 | ||
FLEXCOM2 | 1 | 32 | PA7 | FLEXCOM2_IO0 |
33 | PA8 | FLEXCOM2_IO1 | ||
FLEXCOM3 | 1 | 120 | PC22 | FLEXCOM3_IO0 |
121 | PC23 | FLEXCOM3_IO1 | ||
FLEXCOM4 | 1 | 145 | PA12 | FLEXCOM4_IO0 |
144 | PA11 | FLEXCOM4_IO1 | ||
FLEXCOM5 | 1,2 | 35 | PA22 | FLEXCOM5_IO0 |
36 | PA21 | FLEXCOM5_IO1 | ||
FLEXCOM6 | 1 | 80 | PA30 | FLEXCOM6_IO0 |
79 | PA31 | FLEXCOM6_IO1 | ||
FLEXCOM7 | 1 | 92 | PC0 | FLEXCOM7_IO0 |
93 | PC1 | FLEXCOM7_IO1 | ||
FLEXCOM9 | 1 | 102 | PC8 | FLEXCOM9_IO0 |
104 | PC9 | FLEXCOM9_IO1 | ||
FLEXCOM10 | 1 | 111 | PC16 | FLEXCOM10_IO0 |
112 | PC17 | FLEXCOM10_IO1 | ||
FLEXCOM11 | 1 | 64 | PB19 | FLEXCOM11_IO0 |
60 | PB20 | FLEXCOM11_IO1 | ||
FLEXCOM12 | 1 | 61 | PB21 | FLEXCOM12_IO0 |
62 | PB22 | FLEXCOM12_IO1 |