8.2.2 System Power-Down

The following figure shows the SAM9X60D1G-I/LZB power-down sequence that starts by asserting the NRST line to 0.

Once NRST is asserted, the supply inputs can be immediately shut down without any specific timing or order. VDDBU may not be shut down if the application uses a backup storage element on this supply input.

Figure 8-3. Recommended Power-Down Sequence
Table 8-3. Power-Down Timing Requirements
SymbolParameterConditionsMinTypMaxUnit
t5NRST delay at power-downDelay from NRST asserted to first supply turn-off0–10µs