12.3 DC Characteristics

The following characteristics are applicable to the TA = -40°C to +85°C operating temperature range, unless otherwise specified.

Table 12-3. DC Electrical Characteristics for GPIO Inputs
PadParameterConditionsMinTypMaxUnit
VILLow-level input voltageAll GPIO @ 3.3V-0.3–0.4V
VIHHigh-level input voltageAll GPIO @ 3.3V2.3–3.6V
VOLLow-level output voltageIO max.––0.41V
VOHHigh-level output voltageIO max.2.9––V
IILLow-level input currentAll GPIO @ 3.3V-1–1µA
IIHHigh-level input currentAll GPIO @ 3.3V-1–1µA
IOLLow-level output currentAll GPIO @ 3.3V / Low-2––mA
All GPIO @ 3.3V / High-32––mA
IOHHigh-level output currentAll GPIO @ 3.3V / Low––2mA
All GPIO @ 3.3V / High––32mA