12.4 Power Consumption

The following current consumption values are provided for information only.

Current consumption can vary according to temperature, MPU and GPU activities and customer application implementation (hardware interface uses, clock speed setup and embedded software solutions).

Table 12-4. Power Consumption
NodeMeasurementConditionsMinTypMaxUnit
5V_MAINCurrent consumptionLinux and Ethernet transfer. 5V_MAIN = 5.00V–115130mA
5V_MAINCurrent consumptionLinux in Idle1 5V_MAIN = 5.00V–90105mA
5V_MAINCurrent consumptionSystem off, all supplies off. 5V_MAIN = 5.00V–1025µA
VDDBUCurrent consumptionVDDBU = 3.3V @ 25°C–2.43–µA
VDDBUCurrent consumption1.6V < VDDBU < 3.6V. All temperature ranges, all modes1.4–5µA
Note:
  1. "Linux in Idle" means that Linux is loaded and that the prompt is shown on the console, waiting for instructions.