25.4.3 Erase Flash/SRAM Register

This is a write-once register and is only unlocked by a reset.

Name: SFR_ERASE_FLASH_SRAM
Offset: 0xB0
Reset: 0x00000001
Property: Read/Write-Once

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
       SRAM0HW_ERASE 
Access R/WOR/WO 
Reset 01 

Bit 1 – SRAM0 Erase SRAM0 Content

ValueNameDescription
0 NOT_DELETED If HW_ERASE = 1, and HW erase signal assertion occurs, SRAM0 content is not deleted.
1 DELETED If HW_ERASE = 1, and HW erase signal assertion occurs, SRAM0 content is deleted.

Bit 0 – HW_ERASE PB2/Peripherals or Hardware Erase Signal Assignment

ValueNameDescription
0 DISABLE Hardware erase signal disabled. PB2 pin can be used in GPIO or Peripheral IO mode.
1 ENABLE Hardware erase signal enabled. PB2 pin is assigned to Flash erase function.