25.4.4 PWM Debug Register

Name: SFR_PWM_DEBUG
Offset: 0xB4
Reset: 0x00000003
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
        CORE 
Access R/W 
Reset 1 

Bit 0 – CORE Debug Information Propagation Mode

ValueNameDescription
0 NOT_SENT Core does not send the debug signal to the PWM.
1 SENT Core sends the debug signal to PWM. Refer to “Debug Mode” in the section “Pulse Width Modulation Controller (PWM)” for details on configuring an action when the debug signal is active.