48.9.3 Sleep Mode Current Consumption
Sleep mode configuration and measurements are defined in this section.
Remember: In Sleep mode, power consumption of the device is
optimized with respect to response time.
- VDD3V3 = 3.3V
- VDDCORE/VDDPLL = Internal Voltage regulator used
- TA = 25°C
- Core clock (CPU_CLK0) stopped
- Sub-system main clocks (MCK0, MCK0DIV,MCK0DIV2), running at various frequencies from PLLs.
- All peripheral clocks deactivated
- No activity on I/O lines
- Current measurement as illustrated in the figure below
| Core Clock / Main Clock (MHz) | AMP1 | AMP2 | Unit |
|---|---|---|---|
| Core Clock/Main Clock MCK0, MCK0DIV, MCK0DIV2 | |||
| 200/200, 100, 200 | 21 | 19 | mA |
| 100/100, 100, 100 | 13 | 12 | mA |
| 50/50, 50, 50 | 9 | 8 | mA |