40.5.8 AESB Input Data Register x

Name: AESB_IDATARx
Offset: 0x00 + x*0x04 [x=0..3]
Reset: 
Property: Write-only

Bit 3130292827262524 
 IDATA[31:24] 
Access WWWWWWWW 
Reset  
Bit 2322212019181716 
 IDATA[23:16] 
Access WWWWWWWW 
Reset  
Bit 15141312111098 
 IDATA[15:8] 
Access WWWWWWWW 
Reset  
Bit 76543210 
 IDATA[7:0] 
Access WWWWWWWW 
Reset  

Bits 31:0 – IDATA[31:0] Input Data Word

The four 32-bit Input Data registers set the 128-bit data block used for encryption/decryption.

AESB_IDATAR0 corresponds to the first word of the data to be encrypted/decrypted, AESB_IDATAR3 to the last one.

These registers are write-only to prevent the input data from being read by another application.