48.4.1 Power-Up and Power-Down

At power-up, from a power supply sequencing perspective, the power supply inputs are categorized into independent groups. The figure below shows the recommended power-up sequence by group.

Note that:

  • VBAT
    • When supplied from a pre-charged storage element (battery or super-capacitor), VBAT is an always-on supply input and is therefore not part of the power supply sequencing.
    • When no storage element is used on VBAT in the application, VBAT must be tied to VDD3V3.
Figure 48-2. Recommended Power-Up Sequence with VDDCORE/VDDPLL Externally Supplied
Table 48-7. Recommended Power Sequence at Power-Up
SymbolParameterConditionsMinMaxUnit
t0VDDCORE delayDelay from VDD3V3 established to VDDLCD turn-on0ms
t1Periphery supply timingDelay from the last established periphery supply (VDDLCD) to VDDCORE turn-on01
tRESReset timeSee VDDCORE Power-On-Reset
Figure 48-3. Recommended Power-Down Sequence with VDDCORE/VDDPLL Externally Supplied
Table 48-8. Power-Down Timing Specifications
SymbolParameterConditionsMinMaxUnit
t0VDDCORE delayDelay from VDDCORE out of its operating range to the first of (VDDLCD, VDD3V3) out-of-range0ms
t1Periphery supply timingDelay from the periphery supply out-of-range to the last one10