48.6.4.1.3 Client Read Mode

In client mode, SPCK is the input clock for the SPI. The max SPCK frequency is given by setup and hold timings SPI7/SPI8 (or SPI10/SPI11). Since this gives a frequency well above the output driver maximum frequency, the limit in client Read mode is given by the SPCK output driver.