16.5.3 RSTC Mode Register

This register can only be written if the WPEN bit is cleared in the System Controller Write Protection Mode Register (SYSC_WPMR).

Name: RSTC_MR
Offset: 0x08
Reset: 0x000000F5
Property: Read/Write

Bit 3130292827262524 
 KEY[7:0] 
Access WWWWWWWW 
Reset 00000000 
Bit 2322212019181716 
  BADXTRSTPWRSW   CPERENCORSMIEN 
Access R/WR/WR/WR/W 
Reset 0000 
Bit 15141312111098 
     ERSTL[3:0] 
Access R/WR/WR/WR/W 
Reset 0000 
Bit 76543210 
 WDTPMC1WDTPMC0SFTPMCRSURSTIENCPUFENURSTASYNCSCKSWURSTEN 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 11110101 

Bits 31:24 – KEY[7:0] Write Access Password

ValueNameDescription
0xA5 PASSWD

Writing any other value in this field aborts the write operation.

Always reads as 0.

Bit 22 – BADXTRST Bad XTAL Fail Reset

ValueDescription
0

The detection of a 32.768 kHz crystal failure has no effect.

1

The detection of a 32.768 kHz crystal failure resets the logic supplied by VDDCORE.

Bit 21 – PWRSW Backup Area Power Switch Control

ValueDescription
0

VDDBU is supplied by VDD3V3.

1

VDDBU is supplied by VBAT.

Bit 17 – CPEREN Second Peripheral Set Enable

ValueDescription
0

If KEY = 0xA5, resets the second peripheral set.

1

If KEY = 0xA5, deasserts the reset of the second peripheral set.

Bit 16 – CORSMIEN VDDCORE Supply Monitor Interrupt Enable

ValueDescription
0

Disables VDDCORE supply monitor event interrupt.

1

Enables VDDCORE supply monitor event interrupt.

Bits 11:8 – ERSTL[3:0] External Reset Length

This field defines the external reset length. The external reset is asserted during a time of 2(ERSTL+1) MD_SLCK cycles. This allows assertion duration to be programmed between 60 μs and 2 seconds. Note that synchronization cycles must also be considered when calculating the actual reset length as previously described.

Bit 7 – WDTPMC1 WDT1 PMC Reset

ValueDescription
0

In case of a WDT1 reset, the PMC is not reset.

1

In case of a WDT1 reset, the PMC is reset.

Bit 6 – WDTPMC0 WDT0 PMC Reset

ValueDescription
0

In case of a WDT0 reset, the PMC is not reset.

1

In case of a WDT0 reset, the PMC is reset.

Bit 5 – SFTPMCRS Software PMC Reset

ValueDescription
0

In case of a Software reset, the PMC is not reset.

1

In case of a Software reset, the PMC is reset.

Bit 4 – URSTIEN User Reset Interrupt Enable

ValueDescription
0

If RSTC_SR.USRTS =1 , no effect on the RSTC interrupt line.

1

If RSTC_SR.USRTS =1, asserts the RSTC interrupt line if URSTEN = 0.

Bit 3 – CPUFEN CPU Fail Enable

ValueDescription
0

The detection of a CPU clock failure has no effect.

1

The detection of a CPU clock failure resets the logic supplied by VDDCORE.

Bit 2 – URSTASYNC User Reset Asynchronous Control

ValueDescription
0

NRST input signal is managed synchronously.

1

NRST input signal is managed asynchronously.

Bit 1 – SCKSW Slow Clock Switching

ValueDescription
0

The detection of a 32.768 kHz crystal failure has no effect.

1

The detection of a 32.768 kHz crystal failure automatically switches the TD_SLCK clock source to the slow RC oscillator.

Bit 0 – URSTEN User Reset Enable

ValueDescription
0

The detection of a low level on the NRST pin does not trigger a User reset.

1

The detection of a low level on the NRST pin triggers a User reset.