45.8.15 MCSPI Comparison Register

This register can only be written if the WPEN bit is cleared in the MCSPI Write Protection Mode Register.

Name: MCSPI_CMPR
Offset: 0x48
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
 VAL2[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 VAL2[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 VAL1[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 VAL1[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 31:16 – VAL2[15:0] Second Comparison Value for Received Character

ValueDescription
0–65535

The received character must be lower than or equal to VAL2 and higher than or equal to VAL1 to set the MCSPI_SR.CMP flag.

Bits 15:0 – VAL1[15:0] First Comparison Value for Received Character

ValueDescription
0–65535

The received character must be higher than or equal to VAL1 and lower than or equal to VAL2 to set the MCSPI_SR.CMP flag.