36.6.19 Register Write Protection
To prevent any single software error from corrupting TC behavior, certain registers in the address space can be write-protected by setting the WPEN bit , WPITEN (Write Protection Interrupt Enable), and/or WPCREN (Write Protection Control Enable) in the TC Write Protection Mode Register (TC_WPMR).
If a write access to the protected registers is detected, the WPVS flag in the "TC Safety Status Register" (TC_SSRx) is set and the field WPVSRC indicates the register in which the write access has been attempted.
The Timer Counter clock of the first channel must be enabled to access TC_WPMR.
The following registers can be write-protected when WPEN is set:
- TC Block Mode Register
- TC Channel Mode Register Capture Mode
- TC Channel Mode Register Waveform Mode
- TC Fault Mode Register
- TC Stepper Motor Mode Register
- TC Register A
- TC Register B
- TC Register C
- TC Extended Mode Register
The following registers can be write-protected when WPITEN is set:
- TC Interrupt Enable Register
- TC Interrupt Disable Register
- TC QDEC Interrupt Enable Register
- TC QDEC Interrupt Disable Register
The following register can be write-protected when WPCREN is set: