45.7.8.5.1 PDC

When FIFOs operate in Single Data mode, the PDC transfer type must be configured either in bytes, halfwords or words depending on the values of the Peripheral Select (PS) bit in MCSPI_MR and the MCSPI_CSRx.BITS field.

The same conditions for transfer type apply when FIFOs are disabled.