Timings are given in the following domains:
- 3.3V domain: VDD3V3 from 3.00V to 3.6V,
external load = 10pF, Slew rate = Fast
Table 48-13. QSPI Timings in QSPI SPI Mode and Single Data Rate Mode| Symbol | Parameter | Conditions | Min | Max | Unit |
|---|
| QSPI0 | QIOx data in to QSCK rising edge (input setup
time) | 3.3V domain | 1.8 | – | ns |
| QSPI1 | QIOx data in to QSCK rising edge (input hold
time) | 3.3V domain | 0.5 | – | ns |
| QSPI2 | QSCK rising edge to QIOx data out
valid | 3.3V domain | 0 | 2.5 | ns |
Table 48-14. QSPI Timings in Double Data Rate Mode| Symbol | Parameter | Conditions | Min | Max | Unit |
|---|
| QSPI10 | QIOx data in to QSCK edge (rising or falling,
input setup time) | 3.3V domain | 1.7 | – | ns |
| QSPI11 | QIOx data in to QSCK edge (rising or falling,
input hold time) | 3.3V domain | 0.7 | – | ns |
| QSPI12 | QSCK edge (rising or falling) to QIOx data
out valid | 3.3V domain | 0 | 2.5 | ns |