33.9.3.13 Handling Errors in Alternative Command
In case of NACK generated by a client device or SMBus timeout error, the TWI stops immediately the frame, but the PDC transfer may still be active. To prevent a new frame to be restarted with the remaining PDC data (transmit), the TWI prevents any start of frame until the FLEX_TWI_SR.LOCK flag is cleared.
The FLEX_TWI_SR.LOCK bit indicates the state of the TWI (locked or not locked).
When the TWI is locked, no transfer can begin until the LOCK is cleared using the FLEX_TWI_CR.LOCKCLR bit and until the error flags are cleared reading FLEX_TWI_SR.
In case of error, FLEX_TWI_THR may have been loaded with a new data. The FLEX_TWI_CR.THRCLR bit can be used to flush FLEX_TWI_THR. If the THRCLR bit is set, the TXRDY and TXCOMP flags are set.