8.1.3 System ROM
The device embeds an Internal ROM for the boot program, which contains SAM-BA Monitor, Secure SAM-BA Monitor, and the Fast Flash Programming Interface (FFPI). The device always boots from this memory regardless of the settings of the GPNVM bits.