20.4.5 PMD Control Register 4
| Name: | PMD4 |
| Offset: | 0x0110 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CLBMD | LVDMD | DAC1MD | ADCMD | ||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 |
Bit 7 – CLBMD Disable Configurable Logic Block (CLB)
| Value | Description |
|---|---|
| 1 | CLB module disabled |
| 0 | CLB module enabled |
Bit 6 – LVDMD Disable Low-Voltage Detection
| Value | Description |
|---|---|
| 1 | LVD module disabled |
| 0 | LVD module enabled |
Bit 1 – DAC1MD Disable Digital-to-Analog Converter 1
| Value | Description |
|---|---|
| 1 | DAC1 module disabled |
| 0 | DAC1 module enabled |
Bit 0 – ADCMD Disable Analog-to-Digital Converter
| Value | Description |
|---|---|
| 1 | ADC module disabled |
| 0 | ADC module enabled |