20.4.4 PMD Control Register 3

Name: PMD3
Offset: 0x010F

Bit 76543210 
 CM2MDCM1MDFVRMDMSSP2MDMSSP1MDUART2MDUART1MDCLC4MD 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bit 7 – CM2MD Disable Comparator 2

ValueDescription
1 CM2 module disabled
0 CM2 module enabled

Bit 6 – CM1MD Disable Comparator 1

ValueDescription
1 CM1 module disabled
0 CM1 module enabled

Bit 5 – FVRMD Disable Fixed Voltage Reference Module

ValueDescription
1 FVR module disabled
0 FVR module enabled

Bit 4 – MSSP2MD Disable MSSP2 Module

ValueDescription
1 MSSP2 module disabled
0 MSSP2 module enabled

Bit 3 – MSSP1MD Disable MSSP1 Module

ValueDescription
1 MSSP1 module disabled
0 MSSP1 module enabled

Bit 2 – UART2MD Disable UART2 Module

ValueDescription
1 UART2 module disabled
0 UART2 module enabled

Bit 1 – UART1MD Disable UART1 Module

ValueDescription
1 UART1 module disabled
0 UART1 module enabled

Bit 0 – CLC4MD Disable CLC4

ValueDescription
1 CLC4 disabled
0 CLC4 enabled