27.9.14 PWMEN

Name: PWMEN
Offset: 0x049F

Mirror copies of all PWMxEN bits

Bit 76543210 
       MPWM2ENMPWM1EN 
Access R/WR/W 
Reset 00 

Bits 0, 1 – MPWMxEN Mirror copy of PWMxEN bit

Mirror copies of all PWMxEN bits can be set simultaneously to synchronize the enable event across all PWMs
ValueDescription
1 PWMx is enabled
0 PWMx is not enabled