27.9.10 PWMxSaCFG

Note:
  1. Changes to this register must be done only when the EN bit is cleared.
Name: PWMxSaCFG

PWM Slice “a” Configuration Register(1)

Bit 76543210 
 POL2POL1  PPENMODE[2:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 

Bit 7 – POL2 PWM Slice “a” Parameter 2 Output Polarity

ValueDescription
1 PWMx_SaP2_out is low true
0 PWMx_SaP2_out is high true

Bit 6 – POL1 PWM Slice “a” Parameter 1 Output Polarity

ValueDescription
1 PWMx_SaP1_out is low true
0 PWMx_SaP1_out is high true

Bit 3 – PPEN Push-Pull Mode Enable

Each period the output alternates between PWMx_SaP1_out and PWMx_SaP2_out. Only Left and Right Aligned modes are supported. Other modes may exhibit unexpected results.
ValueDescription
1 PWMx Slice “a” Push-Pull mode is enabled
0 PWMx Slice “a” Push-Pull mode is not enabled

Bits 2:0 – MODE[2:0] PWM Module Slice “a” Operating Mode Select

Selects operating mode for both PWMx_SaP1_out and PWMx_SaP2_out
ValueDescription
11x Reserved. Outputs go to Reset state.
101 Compare mode: Toggle PWMx_SaP1_out and PWMx_SaP2_out on PWM timer match with corresponding parameter register
100 Compare mode: Set PWMx_SaP1_out and PWMx_SaP2_out high on PWM timer match with corresponding parameter register
011 Variable Aligned mode
010 Center-Aligned mode
001 Right Aligned mode
000 Left Aligned mode
Changes to this register must be done only when the EN bit is cleared.