27.9.13 PWMLOAD
| Name: | PWMLOAD |
| Offset: | 0x049E |
Mirror copies of all PWMxLD bits
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| MPWM2LD | MPWM1LD | ||||||||
| Access | R/W | R/W | |||||||
| Reset | 0 | 0 |
Bits 0, 1 – MPWMxLD Mirror copy of PWMxLD bit
| Value | Description |
|---|---|
1 |
PWMx parameter and period values will be transferred to their buffer registers at the next period Reset event |
0 |
There are no PWMx period and parameter value transfers pending |