42.3.6 Thermal Characteristics

Table 42-6. 
Standard Operating Conditions (unless otherwise stated)
Param No.Sym.CharacteristicTyp.UnitsConditions
TH01θJAThermal Resistance Junction to Ambient90.0°C/W28-pin SSOP package
27.5°C/W28-pin VQFN package
47.2°C/W40-pin PDIP package
29.0°C/W40-pin VQFN package
46.0°C/W44-pin TQFP package
TH02(1)TJMAXMaximum Junction Temperature150°C
Note:
  1. See the "Absolute Maximum Ratings" section for total power dissipation.