42.3.2 Supply Current (IDD)(1)

Table 42-2. 
Standard Operating Conditions (unless otherwise stated)
Param. No.Sym.Device CharacteristicsMin.Typ.†Max.UnitsConditions
VDDNote
D100IDDXT4XT = 4 MHz640900μA3.0V
D100AIDDXT4XT = 4 MHz490800μA3.0VPMD’s all 1’s
D102IDDHFO16HFINTOSC = 16 MHz1.82.8mA3.0V
D102AIDDHFO16HFINTOSC = 16 MHz1.42.4mA3.0VPMD’s all 1’s
D103IDDHFOPLLHFINTOSC = 32 MHz3.65.5mA3.0V
D103AIDDHFOPLLHFINTOSC = 32 MHz2.74.2mA3.0VPMD’s all 1’s
D104IDDHSPLL64HS+PLL = 32 MHz3.66.0mA3.0V
D104AIDDHSPLL64HS+PLL = 32 MHz2.75.0mA3.0VPMD’s all 1’s
D105IDDIDLEIdle mode, HFINTOSC = 16 MHz1.01.7mA3.0V
D106IDDDOZE(2)Doze mode, HFINTOSC = 16 MHz, Doze Ratio = 161.52.1mA3.0V

† Data in “Typ.” column is at 3.0V, 25°C unless otherwise stated. These parameters are for design guidance only and are not tested.

Note:
  1. The supply current is mainly a function of the operating voltage and frequency. Other factors, such as I/O pin loading and switching rate, oscillator type, internal code execution pattern and temperature, also have an impact on the current consumption.
  2. IDDDOZE = [IDDIDLE*(N-1)/N] + IDDHFO16/N where N = Doze Ratio (see CPUDOZE register).