18.4 TRISxyPPS Register

The TRISxy Source Selection (TRISxyPPS) registers can be used to override the corresponding PORT Tristate (TRISx) register bits, allowing selected CLB PPS outputs to control the direction of a selected pin.

Important: The corresponding TRISxy bit must be set (TRISxy = 1) when using the TRISxyPPS register bits for direction control.

When the Pin xy PPS Tristate Control Selection (TRISxnPPS) bits are clear, the corresponding TRISxy bit controls the tristate/output of the PORTxy pin. When the TRISxnPPS bits have a value between 'b0001 - 'b1000, the corresponding CLB PPS Output Enable controls the direction of the PORTxy pin.

Important: The TRISxyPPS registers are limited to one PORT based on device pin count as shown in the table below.
Table 18-3. TRISxyPPS PORT Availability
Available PORT per Device Pin-out
2840
PORTC only