1.4.1.12 Clock Source Validation

Libero® SoC v2026.1 adds a Design Rule Check to validate that the IP pin CLK_FROM_RCOSC_160MHZ is driven by the RC Oscillator. This check helps users identify invalid clock-source connections early in the design flow.