1.4.1.6 PF_XCVR Clocking Support

Libero® SoC v2026.1 updates the PF_XCVR configurator to support the Global (shared) clock option for applicable TX and RX clock configurations where both global and regional clock ports are exposed. This allows supported designs to use the quad's shared global clock output while retaining regional clock outputs for other lane clocks, subject to the device limitation of one global clock output to the fabric per quad.