1.4.1.7 PF_PCIE UIC Initialization
(Ask a Question)Libero® SoC v2026.1 updates PF_PCIE UIC initialization for PCIe configurations using -6 dB de-emphasis. This enhancement improves support for PCIe designs that require this de-emphasis setting.
Libero® SoC v2026.1 updates PF_PCIE UIC initialization for PCIe configurations using -6 dB de-emphasis. This enhancement improves support for PCIe designs that require this de-emphasis setting.
Rev: 2026.1
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.