1.3.1 OTP Consumption Mode
The EEPROM One-Time-Programmable (OTP) Consumption mode has been eliminated from the ATECC608B. After the device configuration zone is locked, no change to the OTP zone is allowed. Only reading of the OTP zone data is allowed.