2.2.4 Nonce Command
The Nonce command allows for the input data to be stored in any of the
following buffers: TempKey buffer, Message Digest buffer or Alternate Key buffer. The
Nonce command also allows up to 64 bytes to be passed into the
TempKey or the Message Digest buffer when in PassThrough mode.