2.2.7 Verify Command
In addition to verifying the message in TempKey, the Verify
command provides the message in the Message Digest buffer for verifying the data,
freeing the TempKey for other operations. It has an additional mode to send the MAC from
the device to the host, where the MAC is calculated from the I/O protection key.