2.2.3 Info Command
The Info command is updated to set and reset the state of
the Persistent Latch. This command helps to read the current state of the Persistent
Latch.
Info CommandThe Info command is updated to set and reset the state of
the Persistent Latch. This command helps to read the current state of the Persistent
Latch.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.