18.3.7 Special Considerations for Each Language Tool
Besides variables needed for each toolchain, you need to set:
- The tool locations (MP_CC, MP_AS, etc.)
- The directories where they are installed (MP_CC_DIR, MP_AS_DIR, etc.)
Macros used for each toolchain are described in the following topics.