18.3.7.1 MPLAB® XC8 Toolchain
The required macro for the XC8 toolchain is:
- MP_PROCESSOR_OPTION - device name used by the compiler
The optional macros for the XC8 toolchain are:
- MP_EXTRA_CC_PRE
- MP_EXTRA_AS_PRE
- MP_EXTRA_AR_PRE (for lib projects)
- MP_EXTRA_LD_PRE (for a stand-alone project)