5.17.13 Breakpoint Resource Usage
Hardware debuggers (e.g., in-circuit debug tools) support a limited number of breakpoints. The number of breakpoints available is dependent on the device selected. To see the number of breakpoints available and keep track of the number you have used, see the Dashboard window (Dashboard Display).
The following MPLAB X IDE features use breakpoints to accomplish their functions.
![]() | Step Over |
![]() | Step Out |
![]() | Run to Cursor |
![]() | Reset to Main |
If you attempt to use one of these features when no breakpoints are available, a dialog will be displayed telling you that all resources are used.