5.17.12 Compiler Optimizations and Breakpoints
Compiler optimizations can change how a program is executed. This can affect memory address mapping of breakpoints, and produce multiple address possibilities. When debugging code, it is recommended that you use the lowest level optimizations to avoid breakpoint issues.