5.17.11 Breakpoint Applications

To determine the timing between breakpoints use the stopwatch (see Stopwatch).

To determine breakpoint resources open the Dashboard window (see Dashboard Display) to see the number of available and used breakpoints and whether software breakpoints are supported.