14.26.8 Other Tab

Tools > Options (MPLAB X IDE > Preferences for macOS) and then Embedded > Other to see the options listed below.

Edit the lists of accepted file extensions for C/C++ and assembler source files and header files. Also, set the default extension for each type (displayed as bold).

Table 14-103. Other Tab Items
File ExtensionsDefault Extensions
C/C++ Header File ExtensionsH, SUNWCCh, h, hpp, hxx, tcc
C++ File ExtensionsC, c++, cc, cpp, cxx, mm
C File Extensionsc, i, m
Fortran File ExtensionsNot applicable.

MPLAB X IDE does not support Fortran programming.

Assembler File ExtensionsAS, ASM, S, as, asm, s
Assembler Include File ExtensionsINC, inc