14.26.7 Diagnostics Tab

Tools > Options (MPLAB X IDE > Preferences for macOS) and then Embedded > Diagnostics to see the options listed below.

Set up the log file and other diagnostic features.

Table 14-102. Diagnostics Tab Items
ItemDescription
Logging LevelSet the message logging level:

OFF: no logging.

SEVERE: log severe (error) messages only.

WARNING: log warning messages only.

INFO: log informational messages only.

CONFIG: log configuration information only.

FINE: log some module to module communication.

FINER: log more module to module communication.

FINEST: log all module to module communication.

Clear Existing LogsClick to delete existing log file contents.
Log FileThe path and name of log file.