3.8 Ports
(Ask a Question)The following table lists the ports of the demo design.
| Port Name | Direction | Description |
|---|---|---|
| RefClock | ||
|
REF_CLK_PAD_P_0 REF_CLK_PAD_N_0 | Input | XCVR Reference clock 156.25 MHz |
|
LANE0_TXD_N_0 LANE0_TXD_P_0 | Output | XCVR serial data |
| JESD and Transceiver Peripheral Ports | ||
|
REF_CLK_PAD_P REF_CLK_PAD_N | Input | XCVR Reference clock input |
|
DAC_SYNC_P DAC_SYNC_N | Input | Sync signal from AD9371 |
|
PADP PADN | Input |
SYSREF signal from AD9371 FMC card |
|
LANE3_RXD_N LANE3_RXD_P LANE2_RXD_N LANE2_RXD_P LANE1_RXD_N LANE1_RXD_P LANE0_RXD_N LANE0_RXD_P | Input |
Transceiver lanes connected to AD9371 |
|
ADC_SYNC_P ADC_SYNC_N | Output | Sync signal to AD9371 |
| LED_OUT | Output | Connected to LEDs on EVAL kit |
|
LANE3_TXD_N LANE3_TXD_P LANE2_TXD_N LANE2_TXD_P LANE1_TXD_N LANE1_TXD_P LANE0_TXD_N LANE0_TXD_P | Output |
Transceiver lanes connected to AD9371 |
| MSS Peripheral Ports | ||
| REF_CLK_0 | Input | On Board 50 MHZ reference clock |
| TRSTB | Input | CoreJTAG pin |
| TCK | Input | CoreJTAG pin |
| TDI | Input | CoreJTAG pin |
| TMS | Input | CoreJTAG pin |
| SPI_SDI | Input | SPI Data input |
| TDO | Output | CoreJTAG pin |
| SPI_SCLK | Output | SPI Clock |
| SPI_SDO | Output | SPI Data out |
| SPI_SS0 | Output | SPI chip select |
| SPI_SS1 | Output | SPI chip select |
| GPIO_OUT | Output |
GPIO[3] → reset JESD sub system GPIO[2] → UART MUX GPIO[4-9] → Connected to AD9371 |
| UART Ports | ||
| RX | Input |
UART receiver for both UARTapb and CoreUART |
| TX | Output |
UART transmitter for both UARTapb and CoreUART |