2.11.3.2 TDO

TDO is normally tristated, and it is active only when the TAP controller is in the “Shift_DR” state or “Shift_IR” state. The least significant bit of the selected register (that is, IR or DR) is clocked out to TDO first by the falling edge of TCK.