2.1 Operating Conditions
The following table lists the absolute maximum ratings of Axcelerator devices. Stresses beyond the ratings may cause permanent damage to the device. Exposure to Absolute Maximum rated conditions for extended periods may affect device reliability.
Symbol | Parameter | Limits | Units |
---|---|---|---|
VCCA | DC core supply voltage | –0.3 to 1.7 | V |
VCCI | DC I/O supply voltage | –0.3 to 3.75 | V |
VREF | DC I/O reference voltage | –0.3 to 3.75 | V |
VI | Input voltage | –0.5 to 4.1 | V |
VO | Output voltage | –0.5 to 3.75 | V |
TSTG | Storage temperature | –60 to +150 | °C |
VCCDA1 | Supply voltage for differential I/Os | –0.3 to 3.75 | V |
Note:
- Should be the maximum of all VCCI.
Devices should not be operated outside the recommendations given in the following table.
Parameter Range | Commercial | Industrial | Military | Units |
---|---|---|---|---|
Junction temperature | 0 to +70 | –40 to +85 | –55 to +125 | °C |
1.5V Core Supply voltage | 1.425 to 1.575 | 1.425 to 1.575 | 1.425 to 1.575 | V |
1.5V I/O Supply voltage | 1.425 to 1.575 | 1.425 to 1.575 | 1.425 to 1.575 | V |
1.8V I/O Supply voltage | 1.71 to 1.89 | 1.71 to 1.89 | 1.71 to 1.89 | V |
2.5V I/O Supply voltage | 2.375 to 2.625 | 2.375 to 2.625 | 2.375 to 2.625 | V |
3.3V I/O Supply voltage | 3.0 to 3.6 | 3.0 to 3.6 | 3.0 to 3.6 | V |
VCCDA Supply voltage | 3.0 to 3.6 | 3.0 to 3.6 | 3.0 to 3.6 | V |
VPUMP Supply voltage | 3.0 to 3.6 | 3.0 to 3.6 | 3.0 to 3.6 | V |