2.9 Axcelerator Clock Management System

Each member of the Axcelerator family6 contains eight Phase-Locked Loop (PLL) blocks, which perform the following functions:
  • Programmable Delay (32 steps of 250 ps)
  • Clock Skew Minimization
  • Clock Frequency Synthesis

Each PLL has the following key features:

  • Input Frequency Range: 14 to 200 MHz
  • Output Frequency Range: 20 MHz to 1 GHz
  • Output Duty Cycle Range: 45% to 55%
  • Maximum Long-Term Jitter: 1% or 100ps (whichever is greater)
  • Maximum Short-Term Jitter: 50ps + 1% of Output Frequency
  • Maximum Acquisition Time (lock): 20μs
1

AX2000-CQ256 does not support operation of the Phase-Locked Loops. This is in order to support full pin compatibility with RTAX2000S/SL-CQ256.