2.11.3.4 Instruction Register (IR)
(Ask a Question)The IR has five bits (IR4 to IR0). At the TRST state, IR is reset to IDCODE. Each time when IR is selected, it goes through “select IR-Scan,” “Capture-IR,” “Shift-IR,” all the way through “Update-IR.” When there is no test error, the first five data bits coming out of TDO during the “Shift-IR” will be “10111”. If a test error occurs, the last three bits will contain one to three zeroes corresponding to negatively asserted signals: “TDO_ERRORB,” “PROBA_ERRORB,” and “PROBB_ERRORB.” The error(s) will be erased when the TAP is at the “Update-IR” or the TRST state. When in user mode start-up sequence, if the micro-probe has not been used, the “PROBA_ERRORB” is used as a “Power-up done successfully” flag.