2.11.3.6 Probing
(Ask a Question)Internal activities of the JTAG interface can be observed via the Silicon Explorer II probes: “PRA,” “PRB,” “PRC,” and “PRD.”
Internal activities of the JTAG interface can be observed via the Silicon Explorer II probes: “PRA,” “PRB,” “PRC,” and “PRD.”
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.