1.1.2 Electrical Characteristics

Table 1-2 shows the electrical characteristics of the dsPIC33AK512MPS506 DP PIM.

Table 1-2. Electrical Characteristics
ParameterValue
Input Voltage Range3.6 VDC to 6.3 VDC
Current Consumption<100 mA
Power Dissipation<0.6W max.
Operating Temperature Range-40°C to +85°C