1.1.1 Test Points
Table 1-1 lists the test points on the dsPIC33AK512MPS506 DP PIM.
| Test Point Name | Function/Description |
|---|---|
| TP1, TP2 | Bode measurement signal insert point |
| TP3 | RC7_DAC2_OUT: Digital-to-Analog converter output |
| TP4 | Test point for debug (right upper corner of the MCU) |
| TP5 | General purpose test point connected to Port RD15 together with LD2 (Red LED) (near to the right bottom corner beside LD2) |