7.1.4 MCP87050 and MCP87022 N-Channel MOSFET
The MCP87050 and MCP87022 is an N-Channel power MOSFET in a popular PDFN 5 mm x 6 mm package. Advanced packaging and silicon processing technologies allow devices to achieve a low QG for a given RDS(on) value, resulting in a low Figure of Merit (FOM). Combined with low RG, the low FOM of the devices allow high-efficiency power conversion with reduced switching and conduction losses.